IESNA:LM-63-2002
[TEST]P1645579
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-15)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA5C-830-U-T3R
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 5SQUARE 205W 80CRI 3000K FIXTURE w/ TYPE III DISTRIBUTION OPTIC
[LAMP] (80) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.70A 204.6W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]25929.5
TILT=NONE
80 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 204.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 56 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
4185.4 3916.6 3739.2 3602.1 3404.6 3318.7 3452.2 3720.9 4097.6 4538.3 5048.4 5593.3 6151.0 6770.8 7352.3 
8056.2 8559.1 8970.5 9286.8 9416.6 9374.6 9012.5 7946.5 7355.9 7019.5 6573.4 5668.3 4115.9 2713.5 1693.2 1124.5 
676.5 309.0 182.8 73.1 0.0 0.0 
4185.4 3894.6 3728.3 3587.5 3393.6 3318.7 3461.3 3730.1 4108.6 4545.6 5070.3 5620.7 6171.1 6754.4 7376.1 
8048.9 8610.3 9018.0 9350.8 9486.1 9467.8 9114.9 8118.4 7483.9 7169.4 6725.1 5809.1 4249.4 2804.9 1757.2 1168.4 
713.1 351.1 201.1 85.9 0.0 0.0 
4185.4 3920.2 3735.6 3614.9 3444.8 3340.6 3443.0 3682.5 4004.4 4413.9 4911.3 5437.9 5988.2 6578.8 7189.5 
7825.9 8465.8 9032.6 9557.4 9904.8 10034.6 10021.8 9581.2 8718.1 8239.1 7791.1 6891.5 5278.8 3393.6 2119.2 
1409.8 897.8 495.5 329.1 139.0 0.0 0.0 
4185.4 3933.0 3774.0 3664.3 3510.7 3402.8 3439.4 3607.6 3889.2 4231.1 4646.1 5145.3 5653.6 6193.0 6763.5 
7365.1 8036.1 8758.4 9477.0 10096.8 10574.0 10877.6 10958.0 10868.4 10623.4 10151.7 9407.5 7992.2 5191.0 3095.6 
1804.7 1146.5 654.6 325.5 122.5 0.0 0.0 
4185.4 3966.0 3808.7 3708.1 3605.7 3507.0 3481.4 3565.5 3744.7 4009.8 4346.3 4732.1 5147.1 5626.2 6152.8 
6681.2 7299.3 8006.9 8804.1 9650.7 10360.1 10939.7 11393.2 11764.4 12120.9 12450.1 12611.0 12031.3 9784.1 5781.6 
2675.1 1184.8 630.8 268.8 98.7 1.8 0.0 
4185.4 4013.5 3869.0 3775.8 3717.3 3655.1 3622.2 3653.3 3742.9 3909.3 4137.8 4390.2 4675.4 5017.3 5439.7 
5843.8 6341.1 6955.5 7664.9 8513.4 9376.4 10191.9 10959.9 11691.2 12579.9 13625.8 14777.7 15706.6 15306.1 12115.4 
6556.9 2561.7 892.3 433.3 140.8 3.7 0.0 
4185.4 4055.5 3933.0 3859.9 3828.8 3823.3 3830.6 3858.1 3911.1 4002.5 4154.3 4349.9 4514.5 4668.1 4898.5 
5222.1 5600.6 6072.4 6710.5 7504.0 8453.0 9433.1 10495.4 11555.9 12665.8 14060.9 15646.2 17279.0 17962.9 16207.6 
12320.2 7191.4 2536.1 912.4 343.8 31.1 0.0 
4185.4 4057.4 3938.5 3867.2 3838.0 3838.0 3852.6 3881.8 3933.0 4024.5 4179.9 4371.9 4527.3 4664.4 4883.8 
5196.5 5543.9 6015.7 6652.0 7418.1 8392.7 9398.3 10436.9 11561.4 12665.8 14055.5 15629.8 17286.4 17984.8 16267.9 
12514.1 7692.4 2653.1 936.2 360.2 32.9 0.0 
4185.4 4079.3 4000.7 3955.0 3953.2 3982.4 4037.3 4095.8 4170.7 4267.7 4441.4 4626.0 4706.5 4796.1 4986.2 
5233.1 5553.1 6021.2 6655.6 7430.9 8343.3 9387.4 10493.6 11625.4 12781.0 14101.2 15538.3 16739.6 16924.3 15225.7 
12203.2 7736.3 3130.3 795.4 345.6 47.5 0.0 
4185.4 4132.3 4104.9 4112.2 4159.8 4232.9 4307.9 4390.2 4479.8 4604.1 4770.5 4872.9 4922.2 5021.0 5181.9 
5432.4 5741.4 6288.1 6951.8 7758.2 8818.7 9945.1 11151.8 12462.9 13876.3 15392.1 16741.5 17591.7 17061.5 14993.5 
11753.4 6136.3 1949.1 713.1 310.8 85.9 0.0 
4185.4 4183.5 4207.3 4269.5 4379.2 4520.0 4658.9 4808.9 4968.0 5139.8 5342.8 5450.7 5560.4 5717.6 5938.9 
6247.9 6661.1 7169.4 7783.8 8485.9 9248.4 10100.5 10961.7 12005.7 13066.3 14103.0 14788.7 14825.2 13194.2 10841.0 
7553.4 3163.3 998.3 426.0 157.2 47.5 0.0 
4185.4 4216.5 4262.2 4348.1 4488.9 4649.8 4810.7 4973.4 5130.7 5308.1 5489.1 5562.2 5622.5 5706.7 5805.4 
5946.2 6149.1 6405.1 6734.3 7131.0 7586.3 8072.7 8610.3 9288.6 9998.1 10601.5 10853.8 10574.0 9032.6 7279.1 
5066.7 2179.5 729.6 365.7 179.2 65.8 0.0 
4185.4 4205.5 4267.7 4371.9 4520.0 4679.1 4834.5 4971.6 5088.6 5203.8 5302.6 5302.6 5256.9 5216.6 5154.5 
5099.6 5077.7 5061.2 5035.6 4995.4 4944.2 4885.7 4876.5 4986.2 5192.9 5350.1 5220.3 4611.4 3388.2 2399.0 
1506.7 773.4 448.0 259.6 148.1 58.5 0.0 
4185.4 4260.3 4342.6 4441.4 4567.5 4669.9 4735.7 4763.2 4728.4 4626.0 4454.2 4161.6 3752.0 3256.5 2658.6 
2137.5 1685.9 1393.3 1247.0 1181.2 1146.5 1122.7 1089.8 1066.0 1086.1 1102.6 1062.3 983.7 848.4 704.0 586.9 458.9 331.0 210.3 
115.2 36.6 0.0 
4185.4 4302.4 4377.4 4439.5 4490.7 4492.6 4408.4 4214.6 3891.0 3477.8 2993.2 2431.9 1925.4 1618.2 1471.9 1406.1 
1367.7 1349.4 1345.8 1345.8 1342.1 1327.5 1296.4 1250.7 1206.8 1186.7 1144.6 1051.4 903.3 718.6 572.3 451.6 318.2 190.2 113.4 29.3 
0.0 
4185.4 4320.7 4377.4 4388.3 4348.1 4198.2 3885.5 3477.8 3004.2 2466.6 2016.8 1777.3 1678.5 1632.8 1594.4 1568.8 1565.2 
1578.0 1609.1 1643.8 1678.5 1702.3 1709.6 1680.4 1620.0 1532.3 1404.3 1259.8 1084.3 850.2 614.4 409.6 272.4 182.8 95.1 18.3 0.0 
4185.4 4339.0 4362.7 4307.9 4136.0 3801.4 3357.1 2865.2 2369.7 2025.9 1899.8 1846.8 1795.6 1746.2 1704.1 1674.9 
1673.1 1715.1 1748.0 1733.4 1733.4 1735.2 1687.7 1590.8 1499.3 1418.9 1320.2 1194.0 1045.9 881.3 672.9 466.3 327.3 206.6 89.6 12.8 
0.0 
4185.4 4322.5 4318.8 4198.2 3903.8 3466.8 2991.4 2506.8 2143.0 2040.6 2013.1 1971.1 1903.4 1821.2 1757.2 1718.8 
1642.0 1535.9 1524.9 1492.0 1422.6 1426.2 1435.3 1453.6 1466.4 1453.6 1426.2 1382.3 1314.7 1197.6 934.3 716.8 504.7 298.0 124.3 7.3 
0.0 
4185.4 4317.0 4287.8 4114.1 3720.9 3256.5 2739.0 2311.2 2155.8 2146.6 2132.0 2086.3 2009.5 1910.8 1810.2 1605.4 
1466.4 1375.0 1248.8 1221.4 1215.9 1234.2 1274.4 1303.7 1289.1 1256.2 1214.1 1159.3 1087.9 998.3 828.3 691.2 552.2 343.8 146.3 7.3 
0.0 
4185.4 4317.0 4276.8 4037.3 3611.2 3102.9 2605.6 2265.5 2223.4 2245.4 2243.5 2203.3 2124.7 2015.0 1762.6 1539.6 
1376.8 1190.3 1122.7 1091.6 1084.3 1091.6 1102.6 1089.8 1027.6 992.9 963.6 923.4 859.4 786.2 678.4 568.7 446.1 309.0 139.0 5.5 
0.0 
4185.4 4280.5 4229.3 4004.4 3523.5 3022.5 2530.6 2252.7 2252.7 2289.2 2300.2 2269.1 2205.1 2068.0 1760.8 1512.1 
1281.8 1148.3 1104.4 1111.7 1188.5 1206.8 1093.4 1091.6 998.3 985.5 936.2 890.5 835.6 718.6 607.1 486.4 360.2 248.7 102.4 5.5 
0.0 
4185.4 4262.2 4216.5 3984.2 3523.5 3022.5 2530.6 2250.8 2256.3 2294.7 2305.7 2281.9 2219.8 2062.5 1766.3 1501.2 
1279.9 1144.6 1104.4 1124.5 1230.6 1241.5 1095.3 1104.4 1002.0 1002.0 938.0 883.2 819.2 694.8 585.1 473.6 338.3 210.3 96.9 5.5 
0.0 
